• Magnetic grippers with very high holding forces for handling perforated plates, workpieces with complex laser-cut patterns, sheet metal containing drill holes and apertures, and similar objects
  • Handling of ferromagnetic workpieces
  • Can be used without friction ring for higher holding forces
  • HT version for high-temperature applications (e.g. hot forming processes)
Tuotteen kohokohdat
  • Permanent magnet allows safe handling without voltage source
  • Compact design and low weight
  • Easily replaceable friction ring absorbs high lateral forces
  • More flexibility, as tooling connection is also possible from the side
  • Robust design suitable for use in welding cells
Magnetic Grippers SGM-HP/-HT
  • Robust aluminum housing (4) with permanent magnet (2)
  • Friction ring (5) for high lateral forces in dynamic processes
  • Bistable design: the magnet settings “grip” (A) and “deposit” (B) are maintained in event of power failure at the compressed air connection (6)
  • Mounting thread at the head end (1) and on two sides of the gripper for holder (3)
  • Option to mount using Schmalz holder system HTS
  • Optional lifting elements allow for optimal handling of round or non-flat workpieces
  • Diameter: 20 to 50 mm
  • Holding force: 28 to 560 N
  • High holding forces and high temperature up to 350° C
Tässä osiossa on saatavilla tämän tuotteen vastaava dokumentaatio.

Asiakirjat

Kieli

Suodata