• Spring plunger with special sliding bearings and one damping spring for handling of workpieces with differing heights, such as curved metal sheets, etc.
  • Handling of very sensitive workpieces (such as sheets of glass) without additional control functions to prevent damage, since the plunger ensures soft placement
  • Handling tasks with very dynamic motion and short cycle times
  • Extra smooth running, anti-rotation design for process secured operation even under harsh and difficult conditions
Tuotteen kohokohdat
  • Maintenance-free and durable thanks to high-quality slide bearings; enables minimum cycle times
  • Very smooth-running, anti-rotation version for oval suction cups in demanding applications
  • Long male thread opens up a large, flexible adjustment range
  • Durable damping springs thanks to block protection
Spring Plungers FSTE-HDB
  • Spring plunger consisting of high strength stainless steel rod, brass sleeve (2) with integrated bearing and damping spring (4)
  • Plunger rod with integrated vacuum feed, always female connection thread (1)
  • Ball bearing anti-rotation guard
  • Always male connection thread for suction cup (5)
  • Long male mounting thread with lock nuts (3)
  • Block guard for damping spring
  • Suction cup connection: G1/8” to G1/2”
  • Stroke: 15 to 120 mm
  • Version Heavy duty, with smooth running anti-rotation guard
  • Integrated vacuum feed
Tässä osiossa on saatavilla tämän tuotteen vastaava dokumentaatio.

Asiakirjat

Kieli

Suodata