• Holder for mounting cylindrical sensors on tooling beams
  • For sensors with diameters of 12 to 30 mm
Tuotteen kohokohdat
  • Flexible use on tooling traverses, fast exchange and short set-up times
  • Thanks to lightweight aluminium construction suitable for dynamic processes and high throughputs
  • Very versatile, as it is suitable for cylindrical sensors from 12 to 30 mm
Holders for Sensors HT-SE
  • Connection for tooling beams: Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm) (1)
  • Connection for cylindrical sensors (2)
  • Mounts for sensors with diameters of 12 to 30 mm
Tässä osiossa on saatavilla tämän tuotteen vastaava dokumentaatio.

Asiakirjat

Kieli

Suodata