• Round flat suction cups for fast Pick&Place applications of flat workpieces with smooth or slightly rough surfaces
  • Mark-free and dissipative handling of sensitive workpieces (HT1, antistatic versions)
  • Material NBR-ESD to protect against uncontrolled electrostatic discharge of sensitive components
Tuotteen kohokohdat
  • Suction cups with a wide range of performance profiles (temperature-resistant, conductive and low-marking)
  • Efficient and precise component handling
  • Low internal volume and optimized friction structure for fastest cycle times with high lateral force absorption
  • Protection against uncontrolled electrostatic discharge for NBR-ESD
Flat Suction Cups SUF
  • Wear resistant and compact suction cup SUF (2) consisting of suction cup with friction structure (3) and connection element SC (1)
  • Uniform overall height within an SC group
  • Available as assembled suction cups with connecting element SC with sealing element and hexagon socket
  • Diameter: 1 to 30 mm
  • Material: NBR, NBR-ESD, SI, SI-CO, HT1
  • Conductive, dissipative and mark-free variants

Suodata