• Mechanical clamping system for CNC machining centers from Biesse with console tables with ATS and EPS suction cup mountings
  • Particularly suitable for narrow and curved workpieces such as frame parts and window profiles
  • Tool-free adjustment of the clamping height to the workpiece within seconds; extension of the clamping range possible through extension
  • Clamping of the workpiece by activating the vacuum at the machine table
Tuotteen kohokohdat
  • Triangular clamping disc with tool-free quick adjustment enables shortest set-up times
  • Clamping force of 700 N ensures safe clamping even with narrow workpieces
  • No additional medium required, as the clamp can be activated via operating vacuum of the CNC machining centre
  • Special friction materials on the clamping disc and clamping surface ensure a secure hold even with high machining forces
  • Can be used for a wide range of workpieces thanks to its very large clamping range
Mechanical Clamps VCMC-B-QUICK
  • Triangular clamping plate (1) is adjustable in clamping height and contact surface on the workpiece without tools and is lowered by activating the vacuum
  • Extension (2) for adjusting the clamping range
  • Friction material (3) for optimizing lateral force absorption
  • Main body (4) made of aluminum with interface (5) to Biesse console
  • Hexagon head screws (6) for fixing the clamp in the mounting
  • Clamping system for Biesse ATS and EPS console tables
  • For frames and window profiles
  • Mechanical fixation in the mounting
Tässä osiossa on saatavilla tämän tuotteen vastaava dokumentaatio.

Asiakirjat

Kieli

Suodata