• Mechanical clamping system for CNC machining centers with console table (single-circuit system)
  • The mechanical clamps are actuated via vacuum and are equipped with an additional vacuum connection for fixing the clamp to the console
  • Particularly suitable for narrow and curved workpieces such as frame parts and window profiles
  • If the suction area is not sufficient, they can be clamped and machined safely mechanically
Tuotteen kohokohdat
  • Eccentrically positioned clamping plates for optimum use of the clamping surface
  • Holds even narrow workpieces securely with clamping forces of up to 700 N
  • No additional medium necessary, as it can be activated via the operating vacuum of the CNC machining center
  • Withstands the strongest lateral forces thanks to special friction materials
Mechanical Clamps VCMC-K1
  • Eccentric clamping plate (1) is pulled down by the vacuum of the 1-circuit console via a piston in the clamp
  • Friction material (2) for optimizing lateral force absorption
  • Main body made of aluminum (3) with interface (5) to the console
  • Additional vacuum connection (4) for fixing the suction cup to the console
  • Optional fixing flap (6) for repeatable positioning
  • 1-circuit vacuum systems
  • For frames and window profiles
  • Pre-fixation to console by means of vacuum

Suodata