• Mechanical clamping system for CNC machining centers with grid table
  • Suitable for all common grid geometries (groove widths 6.1 mm to 7 mm, groove depths 6.1 mm to 7 mm)
  • The mechanical clamps are activated via vacuum so that no further medium is required at the machine for clamping
  • Particularly well suited for narrow and curved workpieces such as frame parts and window profiles
  • If the clamping surface is insufficient, they can be securely clamped mechanically during machining
Tuotteen kohokohdat
  • Eccentrically positioned clamping plates for optimum use of the clamping surface
  • Holds even narrow workpieces securely with clamping forces of up to 700 N
  • No additional medium necessary, as it can be activated via the operating vacuum of the CNC machining center
  • Withstands the strongest lateral forces thanks to special friction materials
Mechanical Clamps VCMC-R
  • Eccentric clamping disc (1) is pulled downwards by the operating vacuum of the machine via a piston in the clamp
  • Friction material (2) for optimizing the lateral force absorption
  • Main body made of aluminum (3)
  • Interface (4) to grid table with sealing frame (5)
  • Vacuum system for grid tables
  • For frame and window profiles

Suodata