• Vacuum clamping system for CNC machining centers with grid tables
  • Suitable for all common grid geometries (slot width 6 mm to 7.5 mm, slot depth 6 mm to 7 mm)
  • Suitable for complex five-axis processing, such as the production of recesses and the trimming of panels
  • Simple and fast positioning of the vacuum blocks with the corresponding positioning inserts
  • Safe and non-slip clamping of the workpiece with the special friction pad on the suction area
Tuotteen kohokohdat
  • Highest holding forces in wood applications thanks to optimized seals and friction pads
  • Highest dimensional accuracy for more precision in the production process
  • Wide range of products offers maximum flexibility and enables short set-up times
  • Different overall heights allow even complex lateral processing
  • Long service life and fast, cost-effective replacement of spare parts
Vacuum block VCBL-R
  • Friction pad (1) for absorption of lateral forces
  • Robust main body (2) made of plastic
  • Positioning insert (3) for various groove widths
  • Inserts are easy to change so that the vacuum block can be used for different grid sizes
  • Sealing frame (4)
  • Touch valve (5) made of soft plastic
  • Vacuum system for grid tables
  • Fixation via positioning inserts
  • Integrated touch valve
Tässä osiossa on saatavilla tämän tuotteen vastaava dokumentaatio.

Asiakirjat

Kieli

Suodata