Vacuum Clamping Technology for the Metal and Sheet Metal Industry

Economical and Flexible Clamping from Batch Size One

Product Inquiries 

Experienced system consultants will help you design the vacuum solution to suit your industry-specific needs.

Product Inquiry

In CNC machining centers, flat metal workpieces with planar undersides must be clamped precisely and reliably. The matrix-plate vacuum clamping system can hold even components and workpieces that are difficult or impossible to clamp mechanically, pneumatically or hydraulically in place effectively. The workpiece is positioned against mechanical stops and clamped using vacuum, allowing simple, distortion-free processing.

Friction cups allow operators to work with faster feeds and higher cutting rates. A matrix-plate can quickly be attached to the machine table using clamping claws or zero point clamping systems. The workpieces can easily and safely be clamped and released using a foot switch or manual switch.


Vacuum Clamping Technology for the Metal and Sheet Metal Industry

For automated processes, Schmalz offers vacuum components and gripping systems ready for connection

Vacuum technology for automated processes in the metal and sheet metal industry

Vacuum lifters and smoothly running crane systems make manual processes more ergonomic

Vacuum lifters and cranes for manual processes in the metal and sheet metal industry


Vacuum Clamping Technology in Action

Our media library takes you to application examples from your industry in just a few clicks - user-friendly, informative and practical.

Select videos