
VBV -950...0 G1-1/4-AG EVE 60-140
Osanro: 10.03.01.00153
Vacuum valve for limiting the maximum vacuum pressure
| Outside diameter D | 58 (mm) |
| Max. vacuum | -950 (mbar) |
| Thread G1 | G1-1/4"-M |
| Length L | 72 (mm) |
| Utilization design | Pump EVE |
| Size | 60-140 |
1 - 2 / 2 tuloksista

Osanro: 10.03.01.00153
Vacuum valve for limiting the maximum vacuum pressure
| Outside diameter D | 58 (mm) |
| Max. vacuum | -950 (mbar) |
| Thread G1 | G1-1/4"-M |
| Length L | 72 (mm) |
| Utilization design | Pump EVE |
| Size | 60-140 |

Osanro: 10.03.01.00136
Vacuum valve for limiting the maximum vacuum pressure
| Outside diameter D | 46 (mm) |
| Max. vacuum | -950 (mbar) |
| Thread G1 | G1"-M |
| Length L | 53.5 (mm) |
| Utilization design | Pump EVE |
| Size | 10-40 |