Part no.: 10.01.38.06809
Intelligent area gripping system for external vacuum generation and flow resistors
Length L | 442 (mm) |
Length L1 | 446 (mm) |
Width B | 130 (mm) |
Arrangement | 3R18 |
Material type | Foam O, Height 20 mm |
Shape fittings | Pillar straight, Ø 32 |
Additional function area gripper | 1x control valve vacuum / blow-off |
Max. air consumption blow-off | 800 (l/min) |
Construction vacuum switch | Normally open |
Weight | 2.8 (kg) |
Product family | FMP |