Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Push-in Fitting, swivelling and lockable
Thread G1 | G1/4"-M |
Hose diameter | 6 mm |
Material | Nickel plated |
Operating temperature | -10 ... 70 °C |
Length L | 22,9 mm |
Attribute | Value |
---|---|
d | 6 mm |
G1 | G1/4"-M |
dn | 7,20 mm |
D1 | 11,80 mm |
H | 9,80 mm |
H1 | 23,90 mm |
L | 22,90 mm |
L1 | 32,90 mm |
LG1 | 6,70 mm |
SW1 | 17 mm |
SW3 | 20 mm |
Attribute | Value |
---|---|
Hose type | Hose D = 6 d = 4 |
Hose type | 6-4 |
Material | Nickel plated |
Pressure range (operating pressure) | -0.95 ... 15.00 bar |
Operating temperature | -10 ... 70 °C |
Weight | 57 g |
Product family | STV |
Ordering information: STV-WF G1/4-AG 6
The push-in fittings are supplied in the desired design.