Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type | three-phase current |
Sound level at 50 Hz | 80,5 dB(A) |
Voltage at 50Hz | D200V/Y350V ±10 % |
Voltage at 60Hz | D220V/Y380-400V ±10% |
Suction rate (50 Hz) | 351 m³/h |
Suction rate (60 Hz) | 402 m³/h |
Vacuum (50 Hz) | -750 mbar |
Rated power 50 Hz | 11 kW |
Rated power 60 Hz | 13,2 kW |
Construction | IE3:JPN/KOR/BRA |
with | Filter |
Permission | IE3 |
Weight | 258 kg |
Attribute | Value |
---|---|
B | 644 mm |
B2 | 116 mm |
G3 | G2-1/2"-F |
G5 | M10-F |
H | 528 mm |
L | 1180 mm |
L2 | 124 mm |
X1 | 645 mm |
Y1 | 380 mm |
Y2 | 190 mm |
Attribute | Value |
---|---|
Suction rate (50 Hz) | 351 m³/h |
Suction rate (60 Hz) | 402 m³/h |
Voltage at 50Hz | D200V/Y350V ±10 % |
Voltage at 60Hz | |
Rated power 50 Hz | 11 kW |
Rated power 60 Hz | 13,20 kW |
Current type | AC3 |
Current type | three-phase current |
Construction | IE3:JPN/KOR/BRA |
Sound level at 50 Hz | 80,50 dB(A) |
Weight | 258 kg |
Protection type IP | IP 55 |
Product family | EVE-TR |
Ordering information: EVE-TR 360 AC3 IE3-TYP3 F
The vacuum pump EVE-TR comes ready to connect.
Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve