Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Assembly set robot
Attributo | Valore |
---|---|
Usa la costruzione | SCG-HSS |
B | 46 mm |
B2 | 38 mm |
d | 5,20 mm |
Dmk | 31,50 mm |
G1 | M5-AG |
H | 18 mm |
H2 | 10,50 mm |
L | 71 mm |
L2 | 23 mm |
LG1 | 4 mm |
Y1 | 29 mm |
Attributo | Valore |
---|---|
Montaggio | lateralmente |
Note sull’ordine: SET SCG-HSS MS KUKA