Dry-Running Vacuum Pumps EVE-TR

  • Vacuum pump for universal use in a wide range of different applications in the sector of automatic and manual handling
  • Handling of airtight workpieces
  • Rapid evacuation of vacuum systems
  • Mobile use for picking up and clamping workpieces (EVE-TR-T)
제품 하이라이트
  • Robust, low-maintenance vacuum pump in dry-running design
  • Multi-cell compressor principle guarantees vibration-free operation and low-pulsation, continuous output
  • Excellent heat dissipation thanks to permanently lubricated bearings and powerful cooling fan
  • Individually adjustable suction flow rate for optimized air consumption and a wide range of applications
  • Low power consumption for economical continuous operation
  • Dry-running vacuum pump, with or without additional filter
  • Available in versions for single phase AC, three phase AC or DC power supplies
  • Available as a multi cell compressor with very little vibration and constant output or as a compact diaphragm pump
  • Compact design with integrated cooling fan and permanently lubricated bearings
  • Mounting holes with integrated damping elements
  • To be preferably mounted with the motor shaft horizontal
  • Suction capacity up to 244 m³/h
  • Max. vacuum: 92 %
미터법       장엄한
이 제품과 일치하는 문서는 이 섹션에서 사용할 수 있습니다.

서류

언어

필터링 기준