Ejectors With Blow Off System SEAC RP

  • Ejector for applications with short cycle times on tooling systems, e.g. in sheet metal processing, the automotive industry, packaging machines, and robot technology
  • Decentral vacuum generation with integrated pneumatic air-saving function
제품 하이라이트
  • Integrated pneumatic air saving function for minimum air consumption
  • Short suction and blow off times allow the shortest possible cycles in automatic mode
  • Very light and compact ejectors for systems with extremely high dynamics
  • Direct mounting on the suction cup is possible with the modular holder system HTS
  • With silencer
Ejectors With Blow Off System SEAC RP
  • Main body (7) made of anodized aluminum; integrated blow off function
  • Integrated silencer (1)
  • Optional vacuum switch VS-V-AH-T-PNP-S (5) with adjustable switching point
  • Passage for mounting (8)
  • Vacuum connection (6); compressed air connection for suction (3) and compressed air connection for blow off (4)
  • Adjusting screw for air saving function (2)
  • Suction rate up to 35 l/min
  • Max. vacuum: 85 %
미터법       장엄한
이 제품과 일치하는 문서는 이 섹션에서 사용할 수 있습니다.

서류

언어

필터링 기준