유리 핸들링용 진공 컵

강한 횡력이 중요한 유리와 같은 평평하고 매끄러운 작업물을 핸들링하기 적합한 셕션 컵 및 석션 플레이트입니다. 예를 들어 자동차 요리 혹은 유리로 만들어진 부품을 부드럽게 핸들링하여 자국을 거의 남기지 않는 벨로우즈 석션 컵을 사용합니다.

Bellows Suction Cups SAB HT1 (1.5 Folds)
Bellows Suction Cups SAB HT1 (1.5 Folds)
  • Diameter: 22 to 125 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAB HT1 (1.5 Folds)
Round suction cup with 1.5 folds made of mark-free material for handling glass. Very high holding forces and high suction cup stoke.
Suction Plates SGF
Suction Plates SGF
  • Diameter: 125 to 400 mm
  • Material: EPDM, HT1
×
Suction Plates SGF
Round suction plate for handling of smooth, flat workpieces, such as glass and plastic sheets.
Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)
Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)
  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)
Oval suction cup with 1.5 folds made of mark-free material for handling glass. Very high holding forces and big stroke.