Bellows Suction Cups SAB HT1 (1.5 Folds)

  • Round bellows suction cup with 1.5 folds for dynamic handling of glass workpieces
  • Handling of flat glass and formed glass pieces
  • Use in automated production lines for automotive glasses such as windscreens and side windows, even after the bending process at temperatures up to 170 °C
  • Precise positioning of flat glass in the production process due to displacement-free handling
  • High lateral forces in use with separation powder on flat glass or on damp surfaces
제품 하이라이트
  • Minimal chemical influence on the workpiece surface thanks to the non-marking special material HT1
  • Handling of hot workpieces thanks to high temperature resistance
  • Structured inner support withstands the highest lateral forces, especially when used with separation powder and on wet workpieces
Bellows Suction Cups SAB HT1 (1.5 Folds)
  • Robust and wear-resistant bellows suction cup made of HT1 with 1.5 folds
  • Connection nipple vulcanized to elastomer part (for very high strength)
  • Special structure of the suction surface with high performance profile
  • Diameter: 22 to 125 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part
이 제품과 일치하는 문서는 이 섹션에서 사용할 수 있습니다.

서류

언어

필터링 기준