Bellows Suction Cups SAB (1.5 Folds)

  • Round bellows suction cup with 1.5 folds for dynamic handling of metal sheets (short cycle times)
  • Handling of thin steel sheets and aluminum sheets without deformation or deep-drawing
  • Handling of pre-shaped metal sheet parts, since bellows shape permits optimum adaptation
  • Suitable for use in, for example, feeder systems for press lines in the automotive industry
  • Displacement-free handling of oiled sheets due to special slot on the underside of the suction cup e.g. for precise positioning in punching machines etc.
제품 하이라이트
  • Optimum adaptation and sealing even with curved workpieces and very good damping effect during placement on the workpiece
  • Large, structured inner support prevents deep drawing and withstands the highest lateral forces
  • High stiffness of the upper fold provides very good stability under horizontal forces and lateral acceleration
Bellows Suction Cups SAB (1.5 Folds)
  • Robust and wear-resistant suction cup SAB made of NBR with 1.5 folds, special slot and inner support
  • Suction cup SAB vulcanized to the connection nipple (very high strength)
  • Suction cups available with various connection types
  • Diameter: 22 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

필터링 기준