• Round flat suction cup for rapid pick & place applications of flat workpieces with a smooth or slightly rough surface
  • Handling of hot workpieces, such as, plastic, glass or sheet metal parts
  • Use in handling processes which require low marking handling (HT1) or protection against electrostatic discharge (NBR-ESD)
제품 하이라이트
  • Wide range of applications thanks to a wide selection of diameters and materials (temperature resistant, dissipative and low marking)
  • Efficient and precise component handling due to excellent suction performance with high positioning accuracy
  • Suction cups with low intrinsic volume and optimized friction structure for fastest cycle times with high lateral force absorption
Flat Suction Cups SUF
  • Wear resistant and compact suction cup SUF (2) consisting of suction cup with friction structure (3) and connection element SC (1)
  • Uniform overall height within an SC group
  • Available as assembled suction cup with connection element SC with sealing element and hexagon socket (Ø 10 to Ø 100 mm)
  • Diameter: 1 to 100 mm
  • Material: NBR, NBR-ESD, SI, SI-CO, HT1
이 제품과 일치하는 문서는 이 섹션에서 사용할 수 있습니다.

서류

언어

필터링 기준