• Mechanical clamping system for CNC machining centers with console table (single-circuit system)
  • Particularly suitable for narrow and curved workpieces such as frame parts and window profiles
  • For setup, the clamp is fixed to the console by mechanical clamping and the clamping height is adjusted to the workpiece with the tool-free quick adjustment
  • Clamping of the workpiece by activating the vacuum at the machine table
제품 하이라이트
  • Triangular clamping disc with tool-free quick adjustment enables shortest setup times
  • Clamping forces up to 700 N guarantee high holding forces even on narrow workpieces
  • Mechanical clamping secures the clamp on the console
  • No additional medium required on the machine, as the clamping device is activated by the operating vacuum of the CNC machining centre
  • Special friction materials on the clamping plate and clamping surface ensure that the workpiece is held securely even with high machining forces
Mechanical Clamps VCMC-K1-QUICK
  • Triangular clamping disc (1) can be adjusted without tools in clamping height and support surface on the workpiece
  • The clamping disc is lowered via the piston by activating the vacuum and clamps the workpiece
  • Friction material (2) for optimizing lateral force absorption
  • Main body (3) made of aluminum with interface to the machine table
  • Guide strips (4) for secure fixing of the clamp on the console
  • 1-circuit vacuum systems
  • For frames and window profiles
  • Mechanical pre-fixation on console
이 제품과 일치하는 문서는 이 섹션에서 사용할 수 있습니다.

서류

언어

필터링 기준