ADAP-VS M5-AG-1.3x16부품 번호.: 10.06.02.00299Connection adapter for vacuum connection (already fitted)Thread G1M5-MInternal diameter d1.3 (mm)Length L16 (mm)Utilization designVacuum switch자세히보기덜 보여
ADAP-VS 6-1.3x16부품 번호.: 10.06.02.00300Connection adapter for vacuum connection (already fitted)Outside diameter D6 (mm)Internal diameter d1.3 (mm)Length L16 (mm)Utilization designVacuum switch자세히보기덜 보여