SELECTBEF-WIN 21x22x60.5 1.5 VS부품 번호.: 10.06.02.00061Mounting bracketLength L60.5 (mm)Width B21 (mm)Height H22 (mm)Wall thickness s1.5 (mm)Utilization designVacuum switch자세히보기덜 보여
FLAN-PL 13.5x6.6x4.6 KU VS부품 번호.: 10.06.02.00303Flange plateLength L13.5 (mm)Width B6.6 (mm)Height H4.6 (mm)Utilization designVacuum switch자세히보기덜 보여
EINB-RAx33.8x35.4 VS부품 번호.: 10.06.02.00426Mounting frameWidth B33.8 (mm)Height H35.4 (mm)Utilization designVacuum switch자세히보기덜 보여
EINB-RAx8.5x30 VS부품 번호.: 10.06.02.00427Mounting frameWidth B8.5 (mm)Height H30 (mm)Utilization designVacuum switch자세히보기덜 보여
BEF-WIN 13x50x31 1.6 VS부품 번호.: 10.06.02.00425Mounting bracketLength L31 (mm)Width B13 (mm)Height H50 (mm)Wall thickness s1.6 (mm)Utilization designVacuum switch자세히보기덜 보여
EINB-RAx25.6x36 VS부품 번호.: 10.06.02.00115Mounting frameWidth B25.6 (mm)Height H36 (mm)Utilization designVacuum switch자세히보기덜 보여
FLAN-PL 30x14x30 AL-EL VS부품 번호.: 10.06.02.00116Flange plateLength L30 (mm)Width B14 (mm)Height H30 (mm)Utilization designVacuum switch자세히보기덜 보여
BEF-WIN 16x43.5x29 1.5 VS부품 번호.: 10.06.02.00154Mounting bracketLength L29 (mm)Width B16 (mm)Height H43.5 (mm)Wall thickness s1.5 (mm)Utilization designVacuum switch자세히보기덜 보여