ASK B-M8-4 5000 K-4P부품 번호.: 10.06.02.00031Connection cableElectrical connectionFem connect M8, 4 polCable length5000 (mm)Connection 2Cable, 4-poleMaterial hosePUR cable자세히보기덜 보여
ASK WB-M8-4 5000 K-4P부품 번호.: 10.06.02.00032Connection cableElectrical connectionElbow fem con M8, 4 polCable length5000 (mm)Connection 2Cable, 4-poleMaterial hosePUR cable자세히보기덜 보여