FAS 80x33.8 G1/2-AG부품 번호.: 10.05.01.00061Filter with mounting kitOutside diameter D80 (mm)Length L33.8 (mm)Thread G1G1/2"-M자세히보기덜 보여
FAS 80x39 G3/4-AG부품 번호.: 10.05.01.00062Filter with mounting kitOutside diameter D80 (mm)Length L39 (mm)Thread G1G3/4"-M자세히보기덜 보여
FAS 80x38 G1-AG EMVP부품 번호.: 10.05.01.00063Filter with mounting kitOutside diameter D80 (mm)Length L38 (mm)Thread G1G1"-MUtilization designSolenoid valve자세히보기덜 보여