금속 및 플라스틱 가공용 모듈식 클램핑 시스템 MPL-ISST-SFM

The modular clamping system MPL-ISST-SFM offers numerous options for clamping a wide variety of components by vacuum, making it a useful addition to any CNC machining center.

Matrix-Plate MPL
Matrix-Plate MPL
  • Basis of the modular system for metal and plastics processing
  • Low-distortion clamping of flat workpieces
  • Adaptable to all common machine tables
×
Matrix-Plate MPL
Clamping solution for use in the precise clamping of flat workpieces for low-vibration machining in metal and plastic machining.
Innospann Steel-Plate ISST-MPL and Vacuum Blocks ISBL
Innospann Steel-Plate ISST-MPL and Vacuum Blocks ISBL
  • Steel-Plate ISST with vacuum blocks ISBL for metal and plastic processing
  • Extension for the clamping system Matrix-Plate MPL
  • For 5-axis machining and the production of cutouts
×
Innospann Steel-Plate ISST-MPL and Vacuum Blocks ISBL
Modular clamping system consisting of adapter plate and aluminum suction cups for use on the Matrix-Plate in wet machining.
Innospann Steel-Plate ISST-MPL and FlexMat SFM
Innospann Steel-Plate ISST-MPL and FlexMat SFM
  • Steel-Plate ISST and elastomer mat with honeycomb suction points for metal and plastic processing
  • Extension for the clamping system Matrix-Plate MPL
  • For the production of cutouts
×
Innospann Steel-Plate ISST-MPL and FlexMat SFM
Modular clamping system consisting of adapter plate and elastomer mat for use on the Matrix-Plate for machining workpieces with cutouts.