Transport trolley reinforced HWV

  • Drying painted furniture parts, doors, strips and sections
  • Storing flat workpieces, e.g. solar panels
  • Robust steel tube construction, powder coated in light grey (RAL 7035)
  • Standard version equipped with two racks (one securely mounted with screws, the other freely adjustable)
  • Depending on workpiece dimensions, available with additional racks, plug-in rods, and levels
  • Option of 12 or 16 levels
  • Versions with with 2 (1 x fixed, 1 x movable) or 4 rakes (2 x fixed, 2 x movable)
  • 4 개의 조종 가능한 플라스틱 롤러, 그 중 2 개는 제동 가능
  • Careful storage and transportation of workpieces
  • Very high maximum load
  • Optionally with 12 or 16 levels

필터링 기준