액세서리 SCP/SMP
결과 7 중 1 - 7개

GP 2 SCP 10..15
부품 번호.: 10.02.02.00912
Compressed air distributor for use as a manifold and for building ejector blocks
| Number of connections | 2 |
| Length L | 64 (mm) |
| Width B | 30 (mm) |
| Height H | 34 (mm) |

GP 3 SCP 10..15
부품 번호.: 10.02.02.00913
Compressed air distributor for use as a manifold and for building ejector blocks
| Number of connections | 3 |
| Length L | 85 (mm) |
| Width B | 30 (mm) |
| Height H | 34 (mm) |

GP 4 SCP 10..15
부품 번호.: 10.02.02.00914
Compressed air distributor for use as a manifold and for building ejector blocks
| Number of connections | 4 |
| Length L | 106 (mm) |
| Width B | 30 (mm) |
| Height H | 34 (mm) |

GP 5 SCP 10..15
부품 번호.: 10.02.02.00915
Compressed air distributor for use as a manifold and for building ejector blocks
| Number of connections | 5 |
| Length L | 127 (mm) |
| Width B | 30 (mm) |
| Height H | 34 (mm) |

GP 6 SCP 10..15
부품 번호.: 10.02.02.00916
Compressed air distributor for use as a manifold and for building ejector blocks
| Number of connections | 6 |
| Length L | 148 (mm) |
| Width B | 30 (mm) |
| Height H | 34 (mm) |

