Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Push-in Fitting, swivelling elbow
속성 | 값 |
---|---|
d | 12 mm |
G1 | G3/8"-M |
dn | 9 mm |
D1 | 19.80 mm |
H | 18 mm |
H1 | 27.90 mm |
L | 34.10 mm |
L1 | 45 mm |
LG1 | 7.50 mm |
SW1 | 20 mm |
SW3 | 20 mm |
속성 | 값 |
---|---|
Hose type | Hose D = 12 d = 9 |
Hose type | 12-9 |
Material | Nickel plated |
Pressure range (operating pressure) | -0.95 ... 15.00 bar |
Operating temperature | -20 ... 80 °C |
Weight | 98 g |
Product family | STV |
주문 정보: STV-W G3/8-AG 12
The push-in fittings are supplied in the desired design.