Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flange plate
Length L | 200 mm |
Width B | 100 mm |
Height H | 10 mm |
Material | Steel |
Construction use | Large-area vacuum gripper |
속성 | 값 |
---|---|
B | 100 mm |
G1 | G1/2"-F |
H | 10 mm |
H1 | 28 mm |
L | 200 mm |
L2 | 20 mm |
L3 | 70 mm |
L4 | 65 mm |
X1 | 120 mm |
Y1 | 70 mm |
주문 정보: FLAN-PL 200x100x10 ST SBX