Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Compressed-air hose
속성 | 값 |
---|---|
d | 6 mm |
D | 8 mm |
속성 | 값 |
---|---|
Hose type | 8-6 |
Pressure range (operating pressure) | bar |
Operating temperature | °C |
Length max. | 100 m |
Weight/Meter | 203 g/m |
Weight/Meter | 0.203 kg/m |
Material hose | PE |
Product family | VSL |
주문 정보: VSL 8-6 PE BL
Vacuum/compressed air hose VSL is delivered in the desired length.
Available accessories: hose clamp