• Complete starter set in a modular system with the option of adding further components from the PXT portfolio
  • Use in confined spaces due to low interference contours and internal vacuum guide (optional).
  • Use for parts removal from tools and machines

구성 대신 구성

모듈식 시스템에서 몇 단계만 거치면 개별 PXT 그리퍼를 쉽고 빠르게 조립할 수 있습니다.

제품 하이라이트
  • Simple and quick assembly with few tools
  • Quickly adaptable to new workpieces
  • Flexibly expandable with additional PXT components from the modular system
  • Low overall height for use in confined spaces
  • Flange feeder for flexible connection to common lightweight robots
  • Consisting of more than 50 parts
  • Including 4 or 6 vacuum suction cups SPB1-50
  • Profiles, joints, holders and connections for the construction of grippers with single or double main beam
  • Basic ejector SBP-HV for powerful and energy-efficient vacuum generation
  • Consisting of more than 50 parts
  • Including 4 or 6 vacuum suction cups type SPB1-50
  • Assembly of a complete gripping system with single or double main beam
이 제품과 일치하는 문서는 이 섹션에서 사용할 수 있습니다.

서류

언어

필터링 기준