• Vacuum reservoir for use as a safety backup in the case of sudden power failures
  • Use where increased requirements for safety and reliability exist
  • Suitable for use as a buffer for handling peak demands
제품 하이라이트
  • Vacuum reservoir prevents the workpiece from falling in the event of a sudden power failure
  • Non-return valve prevents the vacuum from flowing back through the vacuum generator
  • Large volume allows use as a buffer; vacuum generator does not have to be designed for short-term peak loads
  • Vacuum reservoir consisting of a steel tank with safety non-return valve, manometer and dust filter
  • Coating RAL 7035
  • Capacity: 5 to 200 l
이 제품과 일치하는 문서는 이 섹션에서 사용할 수 있습니다.

서류

언어

필터링 기준