• Round flat suction cup for the handling of sensitive workpieces
  • For use with smooth and uneven surfaces
  • Suitable for use in harsh environments, with high chemical resistance
제품 하이라이트
  • High suction forces and good static friction with transverse forces due to specially shaped sealing lip
  • Design and material optimal for sensitive workpieces and uneven surfaces
  • Robust suction cup with high chemical resistance even for the roughest applications
Flat Suction Cups SGPN
  • Robust, resistant SGN suction cups (3) with single sealing lip, consisting of SG suction cup (2) and connection nipple (1)
  • Nipple inserted on the suction cup or vulcanized on for maximum load capacity
  • Diameter: 6.3 to 120 mm
  • Material: NBR, SI, ECO
  • Connection nipple plugged into or vulcanized to elastomer part

서류

언어 선택

필터링 기준