For the control and monitoring of a vacuum system, compact valves are used which are controlled via electrical switching signals. Important process data is transmitted to the control system via an integrated sensor unit.

Compact Valves LQEc / LQEi
Compact Valves LQEc / LQEi
  • Nominal size: 8 mm
  • Nominal flow: 240 l/min
  • Voltage: 24 V
  • Main body made of plastic
×
Compact Valves LQEc / LQEi
Direct operated, electric compact valve for decentralized control and regulation of vacuum systems.
미니 컴팩트 밸브 SCPM EV
미니 컴팩트 밸브 SCPM EV
  • 공칭 유량 : 2m³ / h (33l / 분)
  • 플라스틱으로 만들어진 본체
×
미니 컴팩트 밸브 SCPM EV
진공 시스템의 지능형 제어 및 조절을위한 소형 소형 밸브.