• Ready-to-connect handling set for lightweight robots and cobots based on a pneumatic vacuum generator
  • Contains the vacuum generator, flange and gripper
  • Pick-and-place applications
  • Use in primary and secondary packaging processes
제품 하이라이트
  • Set contains all components for the quick assembly of a gripper ready-to-connect
  • Powerful but energy-efficient vacuum generation
Handling Sets VEE
  • Flange adapter plate (1) for mechanical connection to the lightweight robot or cobot
  • Vacuum generator (2) with integrated flange module for gripper connection
  • VEE end effector (3) with a replaceable suction cup
  • Vacuum generator including flange and gripper
  • Flexible replacement of the gripper possible
  • Suitable for operation with lightweight robots and cobots
이 제품과 일치하는 문서는 이 섹션에서 사용할 수 있습니다.

서류

언어 선택

필터링 기준