• Special gripper for gentle handling of thinnest glass
  • Use in the manufacturing of 0.1 mm thin display glass
  • Extremely fast and gentle handling of sensitive workpieces in fully or semi-automated production of displays, e.g. TFT screens, smartphones or tablets
  • Handling without contamination and thus no negative effect on subsequent processes such as coating
Hoogtepunten van het product
  • Suction area made of mark free PEEK material prevents contamination of the workpiece
  • High suction capacity and large effective suction area for safe handling in dynamic processes
  • Active blow off function enables fast and accurate placement
  • Very gentle handling due to full-surface gripping with low vacuum level
  • Efficient vacuum generation minimizes compressed air consumption and thus operating costs
Thin Glass Grippers STGG
  • Basic body (5) made of lightweight plastic and aluminum with integrated vacuum generation and blow off function
  • Basic body (3) made of lightweight plastic and aluminum with integrated vacuum generator (2); alternatively for connection to an external vacuum generator (7)
  • PEEK suction area in standard sizes 100 x 55 mm and 170 x 105 mm, custom made sizes available on request
  • Modular design: optional mounting of sensors and modules for suction and damping (4); different robot flange modules (1) available
  • Optional exhaust unit (6) for controlled discharge of exhaust air for clean room applications
  • Suction area: 100 x 55 mm and 170 x 105 mm
  • Material suction area: PEEK
  • Suction rate: 31 to 235 l/min
Metrisch       Imperiaal
De bijbehorende documentatie voor dit product is beschikbaar in deze sectie.

Documenten

Taal

Filter op