• Clamps for connecting pipes and vacuum and tooling components for a flexible, modular and lightweight system
  • Suitable for all common tooling and quick-change systems for press shops and car body construction
  • For highly dynamic processes with maximum output in the automotive industry
Hoogtepunten van het product
  • Durable, lighweight parallel and cross pipe clamps for highly dynamic processes with maximum output quantity
  • Simple design and fast assembly due to clear portfolio
  • Compatible with common tooling systems (tube diameters 25, 40 and 60 mm; adapters for inch sizes 1" (25.4 mm), 1.5" (38.1 mm) and 2.5" (63.5 mm)
Clamping Pieces SXT-CL
  • Crosswise (1, 3, 4) and parallel clamps (2) for connecting pipes
  • Can be used as slide-on (silver clamping screws) and clip-on (silver and black clamping screws) versions (6, 7)
  • For pipe diameters of 25, 40 and 60 mm (1-5) and with adapters of diameters 1" (25.4 mm), 1.5" (38.1 mm) and 2.5" (63.5 mm)
  • Double and single pipe clamps
  • Cross clamps and parallel clamps
De bijbehorende documentatie voor dit product is beschikbaar in deze sectie.

Documenten

Taal

Filter op