Stroomgrijper voor sterk gestructureerde oppervlakken SCG-HSS

  • Compact flow gripper for handling dimensionally stable workpieces with highly structured surfaces such as assembled printed circuit boards
  • Process safe and gentle handling with minimum surface pressure even for workpieces with openings and low degree of occupancy
  • Protection against uncontrolled electrostatic discharge of sensitive components through ESD compliant design
  • Teach-in of the respective surface contour without additional set-up times
Hoogtepunten van het product
  • Very good sealing on strongly structured surfaces due to flexibly adjustable pin curtain
  • High suction capacity with minimum air consumption for low operating costs
  • Protection of sensitive workpieces by controlled discharge of electrostatic charges
  • Compact, lightweight gripper is suitable for small components or for large components when combining several grippers
  • Highest process reliability at high throughput due to handling true to position and layer
Stroomgrijper voor sterk gestructureerde oppervlakken SCG-HSS
  • Basic model made of non-anodized aluminum with integrated compressed air driven vacuum generation (1)
  • Suitable for side mounting (2)
  • Flexibly adjustable gripping surface through pins with pneumatic fixation (3)
  • Exhaust duct for controlled conduction of the air sucked in (4)
  • Compressed air connection for vacuum generation (suction) (5)
  • Compressed air connections for extending and fixing the pins and connection for vacuum sensing (6)
  • Zuigcapaciteit: 270 l/min tot 650 l/min
  • Zuigvlak: stiftgordijn met Ø 47 mm
  • ESD-conform
  • ESD compliant
De bijbehorende documentatie voor dit product is beschikbaar in deze sectie.

Documenten

Taal

Filter op