• Handling set based on a magnetic gripper for integration on lightweight robots
  • Magnetic gripper with high holding forces for handling e.g. perforated sheets, complex laser-cut parts, sheets with holes and cutouts
  • Handling of ferromagnetic components
  • Use in HRC applications (human-robot collaboration)
Hoogtepunten van het product
  • Ready-to-install set with push-in fittings, hose and cable attachments for fast and safe robot integration
  • Bistable function with permanent magnet ensures secure gripping even in the event of power failure
  • Minimal space requirement and low weight thanks to compact design and lightweight construction
  • Gripping surface with friction ring to absorb high lateral forces
  • Commissioning software for simple and fast parameterization
Handling Sets SGM-SV
  • HRC-suitable housing with magnetic gripper SGM-SV and retrofittable proximity switch (switching state of magnetic gripper: gripping / releasing) (1)
  • Compressed air connections for gripping / releasing (2)
  • Gripping surface with friction ring (3)
  • Robot interface in flange design (4), adapter flanges for other robot types (7)
  • Additional elements for gripping round workpieces (5)
  • Extension for reaching e.g. into deep containers (6)
  • Gripping surface magnetic gripper: Ø 40 mm
  • Max. holding force: 100 N
  • Lightweight robot applications (cobots)
De bijbehorende documentatie voor dit product is beschikbaar in deze sectie.

Documenten

Taal

Filter op