ASK B-M8-4 3000 K-4POnderdeelnr.: 10.06.02.00472AansluitkabelElectrical connectionBus M8, 4 polCable length3000 (mm)Connection 2Cable, 4-poleMaterial hosePUR cableToon meerMinder tonen
SELECTBEF-WIN 21x22x60.5 1.5 VSOnderdeelnr.: 10.06.02.00061MontagehoekLength L60.5 (mm)Width B21 (mm)Height H22 (mm)Wall thickness s1.5 (mm)Utilization designVacuum switchToon meerMinder tonen