• Hose-free vacuum clamping system for CNC machining centers with console table (1-circuit system)
  • Application primarily in processing of solid wood due to blocks optimized for use with high cutting forces
  • Specially coordinated friction materials guarantee the best possible adhesion and high precision
  • Body made of aluminum creates strong and stiff connection between machine table and workpiece
  • Various suction areas and working heights available
Hoogtepunten van het product
  • Aluminum structure guarantees low-vibration connection between machine table and workpiece
  • Special friction pad for rough surfaces enables maximum cutting parameters
  • High-strength pre-fixation on the console using an additional mechanical clamp
  • Different working heights allow 5-axis machining depending on the machine
Aluminum Vacuum Blocks VCBL-A-K1
  • Sealing (1) usable for structured surfaces also
  • Sealing frame with friction pad (2) optimized for solid wood applications
  • Clamping mechanism (3) for pre-fastening to the console
  • Guide strip (4) fits all single-circuit console tables
  • Robust main body made of aluminum (5) for maximum stiffness and optimal milling results
  • 1-circuit vacuum systems
  • Vacuum block made of aluminum
  • Hose-free with mechanical pre-fixation to the console

Documenten

Kies de taal

Filter op