• Mechanical clamping system for CNC machining centers with console table (single-circuit system)
  • Particularly suitable for narrow and curved workpieces such as frame parts and window profiles
  • For set-up, the clamp is fixed to the console by mechanical clamping and the clamping height is adjusted to the workpiece with the tool-free quick adjustment
  • Clamping of the workpiece by activating the vacuum on the machine table
Hoogtepunten van het product
  • Triangular clamping plate with tool-free quick adjustment enables shortest set-up times
  • Clamping forces up to 700 N guarantee high holding forces even with narrow workpieces
  • Mechanical clamping secures the tensioner on the console
  • No additional medium required on the machine, as the clamping device is activated by the operating vacuum of the CNC machining centre
  • Special friction materials on the clamping plate and clamping surface ensure that the workpiece is held securely even with high machining forces
Mechanical Clamps VCMC-K1-QUICK
  • Triangular clamping plate (1) can be adjusted without tools in clamping height and bearing surface on the workpiece
  • The clamping plate is lowered via the piston by activating the vacuum and clamps the workpiece
  • Friction material (2) for optimizing lateral force absorption
  • Main body made of aluminium (3) with interface to the machine table
  • Mechanical clamping (4) for secure fixing of the clamp on the console
  • 1-circuit vacuum systems
  • For frames and window profiles
  • Mechanical fixation on console

Filter op