• Universal vacuum clamping system with hose connection for CNC machining centers with flat table (2-circuit system)
  • The vacuum block is connected to the machine vacuum supply by two hoses
  • One vacuum line (circuit 1) supplies the bottom suction plate for fixing the vacuum block to the machine table, while the second line (circuit 2) supplies the top suction plate for fixing the workpiece to the vacuum block
  • Enables damage-free clamping with the highest precision and holding force
Hoogtepunten van het product
  • Highest holding forces in wood applications thanks to optimized seals and friction pads
  • Highest dimensional accuracy for more precision in the production process
  • Wide range of products offers maximum flexibility and enables short set-up times
  • Suction plates can be replaced quickly, easily and economically without tools
Vacuum Blocks VCBL-G-K2
  • Top suction plate (1) for fixing the workpiece
  • Robust main body (2) made of plastic
  • Hose connections (3) for vacuum supply
  • Bottom suction plate (4) for fixing the vacuum block on the console
  • 2-circuit vacuum system
  • With two hose connections
  • Pre-fixation by means of vacuum
De bijbehorende documentatie voor dit product is beschikbaar in deze sectie.

Documenten

Taal

Filter op