• Hose-free Schmalz clamping system for console tables from SCM / Morbidelli, fully compatible with original equipment
  • The vacuum blocks are mechanically pre-fixed via the console
  • The integrated touch valve allows unused vacuum blocks to remain on the machine table
  • TV system from SCM = S1 system from Schmalz (width of console 72.5 mm)
  • TVS system from SCM = S1 system from Schmalz with hose connection (width of console 72.5 mm)
Hoogtepunten van het product
  • Highest holding forces in wood applications thanks to optimized seals and friction pads
  • Highest dimensional accuracy for more precision in the production process
  • Wide range of products offers maximum flexibility and enables short set-up times
  • Suction plates can be replaced quickly, easily and economically without tools
Vacuum Blocks VCBL-S1
  • Top suction plate (1) for fixing the workpiece
  • Robust main body (2) made of plastic
  • Dovetail mount (3) for mechanical pre-fixation on SCM / Morbidelli consoles
  • Sealing frame (4) optimized for easy sliding of the vacuum block on the console
  • Touch valve (5) for activating the vacuum
  • For SCM TV and TVS consoles (old design) with 72.5 mm console width
  • Integrated touch valve
  • With mechanical pre-fixation
De bijbehorende documentatie voor dit product is beschikbaar in deze sectie.

Documenten

Taal

Filter op