Jumbo Low-Stack

Ergonomic Pickup of Workpieces From low Positions

Highlights:

  • For workpieces with a weight of up to 80 kg
  • Picking up workpieces from low positions or for reaching down into transport containers

Product Inquiries:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

Application

The Jumbo Low-Stack from Schmalz is the ideal, ergonomic handling solution for picking up workpieces from low positions or for reaching down into transport containers.

  • The ideal helper for internal logistics processes – specially for handling workpieces and goods near floor level
  • Ergonomic loading and unloading of transport containers, allowing you to reach deeply into grid boxes, crates, and cardboard boxes
  • Fast and frequent lifting and moving of crates, sacks, and airtight workpieces with a weight of up to 80 kg

  • Shortened lifting unit (1) with sturdy lifting tube and
    integrated rotary union for continuous rotation of the
    tube lifter
  • Vacuum generation by electric blower
  • Operator handle (2) with lateral twist grip for lifting,
    lowering and releasing the load and integrated mechanism
    for adjusting the suspension height without load
  • Individually selected vacuum grippers (3) for a wide
    variety of workpieces

  • Sustained reduction of back pain by maintaining upright posture while handling at low heights
  • Intuitive and reliable operation – the twist grip slides through your hand during the lifting movement without the need to change your grip
  • Can be used for a wide range of workpieces and transport containers thanks to the wide range of grippers
  • Compact design that is ideal for reaching into narrow containers

Suction cups

Schmalz offers the right suction cup for practically every application. If needed, the quick-change adapter allows you to change the gripper in just a few simple steps.

Double vacuum gripper for cardboard boxes

Round vacuum gripper for goods packed in film

Quadruple vacuum gripper for metallic goods

Sack gripper for a wide range of sacks