Tube Lifter JumboSprint Ex

Safe Handling in an Explosion Protection Zone

Product Inquiries:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

Application

  • Efficient handling of loads weighing up to 250 kg in explosion protection zones
  • Lifting of bags, barrels, cardboard boxes, jugs, buckets and varnish/paint containers
  • Preparation and positioning of filled bags, e.g. for emptying into hoppers or mixers
  • For use in explosion protection zones 1/21 and 2/22
  • Certified according to ATEX 2014/34/EU standard – can be used throughout Europe without country-specific certificate

Product Highlights

  • Operator handle and vacuum grippers made from stainless steel
  • All conductive parts are connected with a potential equalization
  • Conductive lift tube made from a special material
  • Vacuum generator either compressed air driven (ejector up to 85 kg) or electric (blowers up to 250 kg)
  • Various vacuum grippers in explosion protection design
  • Easily change vacuum grippers using the quick-change adapter (optional)
  • Complete system for vacuum tube lifter and steel jib crane for explosion protection zone available

Technical Data

The following technical data are standard values.

Workpiece format*
Min [mm]
Workpiece format*
Max [mm]
Max. lifting
speed [m/min]
Max. lifting stroke
Z [mm]
Height
H** [mm]
Operator handle
length L [mm]
300x200 3,000x1,000 60 1,700 2,850 250-500
300x200 3,000x1,000 60 2,100 3,400 250-500

*Depends on the vacuum gripper chosen
**Vacuum gripper not included (total height = H + height of the vacuum gripper)


Vacuümheffers in actie

In onze mediabibliotheek vindt u in slechts een paar klikken toepassingsvoorbeelden voor uw sector – gebruikersvriendelijk, informatief en praktisch.

Bekijk de video's