Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Adjustable, lightweight holder system for the automotive industry
(1) Plug-in screw unions for vacuum hoses and compressed air hoses
(2) Vacuum switch VSi-HD with matching holder
(3) Holder for suction cup HT-SG... in slim design
(4) Holder for suction cup HT-SG...E... for decentralized vacuum generators SEAC (mounted on top)
(5) Holder for suction cup HT-SG...I with integrated vacuum nozzle
(6) Holder for spring plunger HT-FST...
(7)Holder for sensor HT-SE...
(8) Holder for sensor HT-SE-U... Universal holder for sensors diameter 12 mm and 18 mm
(9) Spring plungers e.g. FSTE-HDB
(10) Suction cups e.g. SAX
(11) Decentralized vacuum generators e.g. SEAC
(12) Connection to tooling beams
The modular HT system provides two different holder solutions to suit differing requirements.
For custom configurations, please contact your system consultant for vacuum automation.
Selected parts of the following product families (selection) may be used in connection with the holder system HT.
Type | Vacuum generation options | Combination options | |||
---|---|---|---|---|---|
Vacuum suction cup | Spring plunger | Vacuum switch | Screw union | ||
HT-SG | Central with compact ejector or vacuum pump | ✓ | – | – | ✓ |
HT-SG E | Decentralized with Schmalz ejector SEAC 10 | ✓ | – | ✓ | ✓ |
HT-SG I | Decentralized with integrated vacuum nozzle | ✓ | – | ✓ | ✓ |
HT-FST | Central with compact ejector or vacuum pump | ✓ | ✓ | – | ✓ |
HT-SE | – | – | – | – | – |
Selected items of the following product families may be used in connection with the holder system HT.
Selected items of the following product families may be used in connection with the holder system HT.
Selected items of the following product families may be used in connection with the holder system HT.
Selected items of the following product families may be used in connection with the holder system HT.