• Vacuum lifting cylinder for handling and separation of paper, veneer and similar thin, porous workpieces when mounted vertically
Hoogtepunten van het product
  • Vacuum-actuated automatic stroke safely separates thin, air-permeable workpieces
Vacuum Lifting Cylinders HS
  • Lifting suction cup consisting of a piston rod and anodized aluminum housing
  • In idle position, the piston rod is retracted
  • Piston rod is extended, when vacuum is applied
  • As soon as the suction cup touches the workpiece, the piston rod is retracted, lifting the workpiece before the "suck-through" effect is generated
  • Delivery without suction cup
  • Body of aluminium with integrated lifting cylinder
  • Connection thread M5 and G1/8” for suction cups
De bijbehorende documentatie voor dit product is beschikbaar in deze sectie.

Documenten

Taal

Filter op