• Compact ejector for handling of airtight or slightly porous workpieces
  • For use in the automobile, packaging and robotics industries
Hoogtepunten van het product
  • Externally controlled compact ejector for integration into field bus systems
  • High suction and blow off capacity shortens cycle times
  • Finely graduated suction rate for economical, customer-specific optimized air consumption
  • Optional vacuum monitoring increases process reliability
  • Main body made of anodized aluminum with ejector nozzle, filter, silencer, non-return valve and power function
  • Optional vacuum switch for system monitoring
  • Control plate with threaded connections for control of the functions "grip" and "blow off" by means of external compressed air pulses
  • Zuigcapaciteit tot 200 l/min
  • Max. Vacuüm: 85 %
  • Basislichaam van aluminium
De bijbehorende documentatie voor dit product is beschikbaar in deze sectie.

Documenten

Taal

Filter op